Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
1101001320S
JN2.7TM SANY(1810-43)A2SDEVICE(33)JMV018
1101001320S
Where to buy
Export PDF
Tools
Add to comparison
1101001320S
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.465
Product height mm
215.000
Product length in
10.130
Product length mm
257.300
Product width in
8.465
Product width mm
215.000