Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 01 | BSPP 3/8 |
| Anti cavitation | 0 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 016A | 16.4 11.4 cm3/r (1 0.7 in3/r) |
| Flow rate gpm | 9.25 | |
| Flow rate LPM | 35.0 | |
| Gear ratio | 043 | 42.6 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Maximum output speed RPM | 3070 | |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Old model code | JMV016RR010004074300A00A | JMV016RR010004074300A00A |
| Output torque LBF-IN | 24649.2 | |
| Output torque Nm | 2785.0 | |
| Paint | 1 | Standard: black |
| Parking brake setting | 05 | 14.7 bar (213 psi) |
| Product height in | 8.460 | |
| Product height mm | 214.884 | |
| Product length in | 10.100 | |
| Product length mm | 256.540 | |
| Product width in | 8.460 | |
| Product width mm | 214.884 | |
| Relief valve setting | 00 | None |
| Special requirement | 00 | None |
| Two speed setting | 27 | 180bar (2610psi) pilot 39bar (569psi) |
| Working pressure BAR | 250.0 | |
| Working pressure PSI | 3626 |
