Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010096901
2.5T_WINCH DRUM ASSY2S SOL CTRL(Soosan)
11010096901
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11010096901
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.134
Product height mm
232.000
Product length in
10.138
Product length mm
257.500
Product width in
9.134
Product width mm
232.000