Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010097601
TM 1.5T A2S DEVICE (14)(Sunward)
11010097601
Tools
Add to comparison
Add to comparison
11010097601
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.465
Product height mm
215.000
Product length in
10.130
Product length mm
257.300
Product width in
8.465
Product width mm
215