Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010097801
TM 1.5T A2S DEVICE (15)(JEIL-JUNGI)
11010097801
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11010097801
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.300
Product height mm
439.420
Product length in
20.200
Product length mm
513.080
Product width in
17.300
Product width mm
439.420