Danfoss
11010098001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11010098001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavators, Crawler Cranes, Winches, Aerial Working Platforms, Graspers, Rotary Drilling, Horizontal Directional Drilling, Crusher, Asphalt Milling, Special Crawler Vehicle | |
| Automatic 2-speed | No | |
| Brake Torque | 13.2 ft lb | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | A | |
| Displacement | 18 cm³/rev | |
| Feature | Higher mechanical and volumetric efficiency helps reduce power lossImproved design for higher start up torque and overall efficiencySmooth start/accelerate and decelerate/stop | |
| Flow rate | 23.39 in³/rev | |
| Identification | Standard | |
| Main Ports | JIS PF 1 | |
| Maximum Displacement | 18 cm³/rev | |
| Maximum Speed | 3365 RPM | |
| Minimum Displacement | 10.1 cm³/rev | |
| Model Code | JMV018RR010003114387A00A | |
| Mounting Type | Standard | |
| Output Shaft | Gear box | |
| Paint | Primer Blue | |
| Product Height | 8.46456699 in | |
| Product Length/Depth | 10.12992133 in | |
| Product Type | Track Drive Motor | |
| Product Volume | 725.798 in³ | |
| Product Weight | 55.1 lb | |
| Product Width | 8.46456699 in | |
| Special features | None | |
| Sub-brand | None | |
| Torque | 1228.7 ft lb | |
| Trade Name | JMV Series | |
| Working pressure | 22000000 Pa |