JMV018RR010003114387A00A
11010098001-JN
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.460 |
| Product height mm | | 214.884 |
| Product length in | | 10.100 |
| Product length mm | | 256.540 |
| Product width in | | 8.400 |
| Product width mm | | 213.360 |