Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Displacement (1st 2nd) | 016C | 16.4 10.4 cm3/r (1 0.63 in3/r) |
| Product height in | 8.400 | |
| Product height mm | 213.360 | |
| Product length in | 10.700 | |
| Product length mm | 271.780 | |
| Product width in | 8.460 | |
| Product width mm | 214.884 |
