Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010189701
TM ITALY 6.5T DEVICE(4020-02-53) 7T RED
11010189701
Tools
Add to comparison
Add to comparison
11010189701
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.102
Product height mm
282.000
Product length in
13.465
Product length mm
342.000
Product width in
11.102
Product width mm
282.000