Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 02 | BSPP 1/2 |
| Anti cavitation | 0 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 040A | 40 20.6 cm3/r (2.44 1.26 in3/r) |
| Flow rate GPM | 14.53 | |
| Flow rate lpm | 55.0 | |
| Gear ratio | 046 | 45.5 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Maximum output speed RPM | 2670 | |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Old model code | JMV040RR020302074600A00A | JMV040RR020302074600A00A |
| Output torque LBF-IN | 62943.5 | |
| Output torque Nm | 7111.7 | |
| Paint | 1 | Standard: black |
| Parking brake setting | 03 | 8.8 bar (128 psi) |
| Product height in | 11.100 | |
| Product height mm | 281.940 | |
| Product length in | 13.400 | |
| Product length mm | 340.360 | |
| Product width in | 11.100 | |
| Product width mm | 281.940 | |
| Relief valve setting | 02 | 245bar (3556psi) 40lpm (10.6gp |
| Special requirement | 00 | None |
| Two speed setting | 13 | 177bar (2560psi) pilot 33bar (484psi) |
| Working pressure bar | 26.0 | |
| Working pressure psi | 370 |