Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010192301
TM SAMPI4423 A2S DEV(7TRED) for SPECIAL
11010192301
Where to buy
Export PDF
Tools
Add to comparison
11010192301
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.040
Product height mm
305.816
Product length in
13.400
Product length mm
340.360
Product width in
12.040
Product width mm
305.816