TM HANSE14T(MOTOR)
11010206001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 14.300 |
| Product height mm | | 363.220 |
| Product length in | | 15.600 |
| Product length mm | | 396.240 |
| Product width in | | 14.300 |
| Product width mm | | 363.220 |