Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Flow rate GPM | 0.00 | |
| Old model code | JMV168RR050703015100A00A | JMV168RR050703015100A00A |
| Product height in | 17.300 | |
| Product height mm | 439.420 | |
| Product length in | 20.200 | |
| Product length mm | 513.080 | |
| Product width in | 17.300 | |
| Product width mm | 439.420 | |
| Working pressure psi | 0 |
