Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010220201
7TM(47/27-01-53)[reinforce]
11010220201
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11010220201
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.800
Product height mm
299.720
Product length in
13.800
Product length mm
350.520
Product width in
11.800
Product width mm
299.720