Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 02 | BSPP 1/2 |
| Anti cavitation | 0 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 047A | 46.6 27.5 cm3/r (2.84 1.68 in3/r) |
| Flow rate GPM | 21.66 | |
| Flow rate lpm | 82.0 | |
| Gear ratio | 046 | 45.5 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Maximum output speed RPM | 2982 | |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Old model code | JMV047RR020302004600A00A | JMV047RR020302004600A00A |
| Output torque LBF-IN | 82107.9 | |
| Output torque Nm | 9277.0 | |
| Paint | 1 | Standard: black |
| Parking brake setting | 03 | 8.8 bar (128 psi) |
| Product height in | 11.800 | |
| Product height mm | 299.720 | |
| Product length in | 13.800 | |
| Product length mm | 350.520 | |
| Product width in | 11.800 | |
| Product width mm | 299.720 | |
| Relief valve setting | 11 | 275bar (3983psi) 10lpm (2.6gpm |
| Special requirement | 00 | None |
| Two speed setting | 01 | Manual two speed, standard |
| Working pressure bar | 274 | |
| Working pressure psi | 3974 |
