JMV047RR020302004656A00A
1101022040B
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.800 |
| Product height mm | | 299.720 |
| Product length in | | 13.800 |
| Product length mm | | 350.520 |
| Product width in | | 11.800 |
| Product width mm | | 299.72 |