Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010231101
TM H5T 9(31M8-40023GG)imp ILJIN ANGULAR
11010231101
Tools
Add to comparison
Add to comparison
11010231101
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.100
Product height mm
281.940
Product length in
13.400
Product length mm
340.360
Product width in
11.100
Product width mm
281.94