JMV018RR020003115300A00A
11010234801
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.465 |
| Product height mm | | 215.000 |
| Product length in | | 10.130 |
| Product length mm | | 257.300 |
| Product width in | | 8.465 |
| Product width mm | | 215.000 |