
Danfoss
11010235601
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Anti-Reverse Valve | None |
| Application | Excavators, Crawler Cranes, Winches, Aerial Working Platforms, Graspers, Rotary Drilling, Horizontal Directional Drilling, Crusher, Asphalt Milling, Special Crawler Vehicle |
| Automatic 2-speed | No |
| Brake Torque | 28625.6 Nm |
| Brand | Danfoss |
| Design code | A |
| Displacement | 154.8 cm³/rev |
| Feature | Higher mechanical and volumetric efficiency helps reduce power lossImproved design for higher start up torque and overall efficiencySmooth start/accelerate and decelerate/stop |
| Flow rate | 260 l/min |
| Identification | Standard |
| Main Ports | JIS PF 1/2 |
| Maximum Speed | 23 RPM |
| Model Code | TM 29T(¿¿TYPE)¿ |
| Mounting Type | Standard |
| Output Shaft | Gear box |
| Paint | Black |
| Product Height | 20.6 in |
| Product Length/Depth | 22.5 in |
| Product Type | Track Drive Motor |
| Product Volume | 9548.1 in³ |
| Product Weight | 165 lb |
| Product Width | 20.6 in |
| Purge Shuttle Valve | None |
| Relief valve setting | 323.6 bar |
| Special features | None |
| Sub-brand | None |
| System Working Temperature | -20 °C |
| Torque | 6560 Nm |
| Trade Name | JMV Series |
| Valves | No Optional Valving |
| Working pressure | 264.7 bar |