Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010236401
TM GARBIN 2T A2S DEVICE(14.7/7.7-02-43)
11010236401
Where to buy
Export PDF
Tools
Add to comparison
11010236401
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.690
Product height mm
169.926
Product length in
4.000
Product length mm
101.600
Product width in
6.690
Product width mm
169.926