Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010238401
TM Sampi 2.5T_DEV A2S (18/10.1-01-42.4)
11010238401
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11010238401
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.440
Product height mm
239.776
Product length in
10.100
Product length mm
256.540
Product width in
9.440
Product width mm
239.776