Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
1101024330S
TM SAMIL8T(53310347)DEVICE
1101024330S
Where to buy
Export PDF
Tools
Add to comparison
1101024330S
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.500
Product height mm
342.900
Product length in
9.840
Product length mm
249.936
Product width in
9.840
Product width mm
249.936