
Danfoss
1101024330X-JN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1101024330X-JN
Product specifications
Characteristic | Value |
|---|---|
| Anti-Reverse Valve | None |
| Application | Excavators, Crawler Cranes, Winches, Aerial Working Platforms, Graspers, Rotary Drilling, Horizontal Directional Drilling, Crusher, Asphalt Milling, Special Crawler Vehicle |
| Automatic 2-speed | No |
| Brake Torque | 82 Nm |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 53 cm³/rev |
| Feature | Higher mechanical and volumetric efficiency helps reduce power lossImproved design for higher start up torque and overall efficiencySmooth start/accelerate and decelerate/stop |
| Flow rate | 85 l/min |
| Identification | Standard |
| Main Ports | JIS PF 1/2 |
| Maximum Speed | 2710 RPM |
| Model Code | JMV053RR020302004725A00A |
| Output Shaft | Gear box |
| Paint | Primer Per Spec 209-13A |
| Product Height | 9.13 in |
| Product Length/Depth | 10.13 in |
| Product Type | Track Drive Motor |
| Product Volume | 844.405 in³ |
| Product Weight | 83.78 lb |
| Product Width | 9.13 in |
| Purge Shuttle Valve | None |
| Relief valve setting | 280 bar |
| Sub-brand | None |
| Torque | 6909 Nm |
| Trade Name | JMV Series |
| Valves | No Optional Valving |
| Working pressure | 300 bar |