Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010269001
TM CN22TDEVICE(147950151)TCN
11010269001
Where to buy
Export PDF
Tools
Add to comparison
11010269001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.100
Product height mm
358.140
Product length in
30.500
Product length mm
774.700
Product width in
14.100
Product width mm
358.140