Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 05 | BSPP 1 |
| Anti cavitation | 0 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 168A | 168.4 102.5 cm3/r (10.28 6.25 in3/r) |
| Flow rate GPM | 65.33 | |
| Flow rate lpm | 247.3 | |
| Gear ratio | 051 | 50.5 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Maximum output speed RPM | 2413 | |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Old model code | JMV168RR080603015100A00A | JMV168RR080603015100A00A |
| Output torque LBF-IN | 411246.0 | |
| Output torque Nm | 46464.8 | |
| Paint | 1 | Standard: black |
| Parking brake setting | 04 | 10.8 bar (156 psi) |
| Product height in | 17.300 | |
| Product height mm | 439.420 | |
| Product length in | 20.200 | |
| Product length mm | 513.080 | |
| Product width in | 17.300 | |
| Product width mm | 439.420 | |
| Relief valve setting | 06 | 343bar (4978psi) 40lpm (10.6gp |
| Special requirement | 00 | None |
| Two speed setting | 15 | 245bar (3556psi) pilot 34bar (498psi) |
| Working pressure bar | 350 | |
| Working pressure psi | 5076 |
