Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010270701
TM H32T (31N9-40034)reinforce
11010270701
Where to buy
Export PDF
Tools
Add to comparison
11010270701
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.291
Product height mm
490.000
Product length in
22.539
Product length mm
572.500
Product width in
19.291
Product width mm
490.000