Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010272901
TM 14T(76450354)DEV(TIC)design around
11010272901
Where to buy
Export PDF
Tools
Add to comparison
11010272901
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.300
Product height mm
363.220
Product length in
15.600
Product length mm
396.240
Product width in
14.300
Product width mm
363.220