Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11010273301
TM 11T(67410154)DEV(TIC)design around
11010273301
Where to buy
Export PDF
Tools
Add to comparison
11010273301
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.300
Product height mm
363.220
Product length in
15.700
Product length mm
398.780
Product width in
14.300
Product width mm
363.220