TM YANASE22TDEVICETCN
11010276001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 13.300 |
| Product height mm | | 337.820 |
| Product length in | | 20.200 |
| Product length mm | | 513.080 |
| Product width in | | 13.300 |
| Product width mm | | 337.820 |