Danfoss
1101027630X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1101027630X
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavators, Crawler Cranes, Winches, Aerial Working Platforms, Graspers, Rotary Drilling, Horizontal Directional Drilling, Crusher, Asphalt Milling, Special Crawler Vehicle | |
| Brake Torque | 82 Nm | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | A | |
| Displacement | 44 cm³/rev | |
| Feature | Higher mechanical and volumetric efficiency helps reduce power lossImproved design for higher start up torque and overall efficiencySmooth start/accelerate and decelerate/stop | |
| Flow rate | 55 l/min | |
| Identification | Standard | |
| Main Ports | JIS PF 1/2 | |
| Maximum Speed | 2423 RPM | |
| Model Code | JMV044RR020302005300A03A | |
| Output Shaft | Gear box | |
| Paint | Primer Blue | |
| Product Height | 11.1 in | |
| Product Length/Depth | 13.4 in | |
| Product Type | Track Drive Motor | |
| Product Volume | 1651.014 in³ | |
| Product Weight | 174.1 lb | |
| Product Width | 11.1 in | |
| Special features | None | |
| Sub-brand | None | |
| Torque | 4185 Nm | |
| Trade Name | JMV Series | |
| Working pressure | 280 bar |