Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1594,000 N | |
| Material | EN 10270-2- FDSICR | EN 10270-2- |
| Number of active Coils | 3,70 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 36,7000 mm | |
| Spring, Length Test | 35,5000 mm | |
| Spring, Length unloaded | 80,6000 mm | |
| Spring, Outside Diameter | 47,9000 mm | |
| Spring, Rate | 35,330 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 5,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |