IC,ACCEL,TRI AXIS,LIS3LV02DQ,SM,QFPN28
11013288
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11013288
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 1,90 mm | |
| Description | ACCEL | ACCEL |
| Is this a Dx part | YES | YES |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Part risk | DO NOT USE | Not for production |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | QFPN-28 | QFPN-28 |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | LIS3LV02DQ | LIS3LV02DQ |
| Schematic symbol name | LIS3LV02DQ | LIS3LV02DQ |
| Temperature Range | N/A | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |