Product specifications
Characteristic | Value |
|---|---|
| Characteristic | DOWEL |
| Inquiry Tracking Number | 2005062900 |
| Material | STEEL |
| Pin, Diameter | 2.3876 mm |
| Pin, Length | 11.1252 mm |
| Pin, Tolerance Class | N/A |
| Pre R2 Number | N/A |
| Remarks | N/A |
| SAME AS MATERIAL | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |