Product specifications
Characteristic | Value |
|---|---|
| Characteristic | PEROXIDE CURED |
| Inquiry Tracking Number | 2006011708 |
| Material | NBR70 |
| O-Ring, Cross Section | 1.7780 mm |
| O-Ring, Inside Diameter | 7.6454 mm |
| Pre R2 Number | N/A |
| Remarks | A |
| SAME AS MATERIAL | N/A |
| Standard | AS 586A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |