Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | PEROXIDE CURED | PEROXIDE CURED |
| Inquiry Tracking Number | 2005062900 | 2005062900 |
| Material | NBR70, INT LUBE, ES-1280-A | NBR |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 9,2456 mm | |
| Pre R2 Number | N/A | |
| Remarks | ARP 568 DASH NO -012N70L | ARP |
| SAME AS MATERIAL | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |