Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.875 |
| Item type | Seal |
| Outside diameter IN | 2.508 |
| Product height in | 2.508 |
| Product height mm | 63.703 |
| Product length in | 0.313 |
| Product length mm | 7.950 |
| Product material | Viton |
| Product width in | 2.508 |
| Product width mm | 63.703 |
| Thickness IN | 0.313 |
