Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 00 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 029A | 29 cm3/r (1.76 in3/r) |
| Flow rate gpm | 9.40 | |
| Flow rate LPM | 35.6 | |
| Gear ratio | 000 | None |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Maximum output speed RPM | 1233 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF029PR | JMF029PR |
| Output torque LBF-IN | 876.2 | |
| Output torque Nm | 99.0 | |
| Paint | 2 | Primer + orange |
| Parking brake and setting | 01 | Standard |
| Product height in | 306.000 | |
| Product height mm | 7772.400 | |
| Product length in | 391.000 | |
| Product length mm | 9931.400 | |
| Product width in | 306.000 | |
| Product width mm | 7772.4 | |
| Relief valve and setting | 07 | 220bar (3190 psi) 40 lpm (10.56 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 01 | 4 bar (58 psi) |
| Working pressure BAR | 216.0 | |
| Working pressure PSI | 3133 |
