Danfoss Series 1 Heavy Duty Fixed MotorHHD333314AB1B1K1K00000B (RIGHT)

SM YANASE 330(2S)

11020005701


Tools

Product specifications

Characteristic
Value
Description
A_B main port size06SAE 1" 8-M12
Anti-reverse valve and setting00None
ApplicationEXCAVATORExcavator
BrandDANFOSSDanfoss
Danfoss swing typeDSMDanfoss Swing Motor
Design codeAFirst version
Displacement250A250 cm3/r (15.25 in3/r)
Flow rate GPM76.61
Flow rate LPM290.0
Gear ratio000None
Gearbox input shaft spec0None
Gearbox mounting with vehicle0None
Gearbox output shaft spec0None
Identification1Standard namplate
Maximum output speed RPM1160
Motor mounting1Standard
Motor shaft spec1Standard
Old model codeJMF250PSJMF250PS
Output torque LBF-IN8635.6
Output torque Nm975.7
Paint3Primer + yellow
Parking brake and setting01Standard
Product height in306.000
Product height mm7772.400
Product length in391.000
Product length mm9931.400
Product width in306.000
Product width mm7772.400
Relief valve and setting11280bar (4061 psi) 40 lpm (10.56 gpm)
Special requirement0None
Timedelay and setting0513 bar (188 psi)
Working pressure bar275
Working pressure psi3989.00