Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 04 | SAE 3/4" 8-M10 |
| Anti-reverse valve and setting | 01 | Built in |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 151A | 151 cm3/r (9.21 in3/r) |
| Flow rate gpm | 58.12 | |
| Flow rate LPM | 220.0 | |
| Gear ratio | 000 | None |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Identification | 1 | Standard namplate |
| Maximum output speed RPM | 1457 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF151PS0404010210016A00A | JMF151PS0404010210016A00A |
| Output torque LBF-IN | 5005.1 | |
| Output torque Nm | 565.5 | |
| Paint | 3 | Primer + yellow |
| Parking brake and setting | 01 | Standard |
| Product height in | 364.000 | |
| Product height mm | 9245.600 | |
| Product length in | 581.000 | |
| Product length mm | 14757.400 | |
| Product width in | 364.000 | |
| Product width mm | 9245.6 | |
| Relief valve and setting | 22 | 240bar (3480 psi) 30 lpm (7.92 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 02 | 5 bar (72 psi) |
| Working pressure BAR | 235.0 | |
| Working pressure PSI | 3408 |
