Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 00 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 029A | 29 cm3/r (1.76 in3/r) |
| Flow rate GPM | 9.40 | |
| Flow rate LPM | 35.6 | |
| Gear ratio | 000 | None |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Identification | 1 | Standard namplate |
| Maximum output speed RPM | 1171 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF029S0102010100000A00A | JMF029S0102010100000A00A |
| Output torque LBF-IN | 980.7 | |
| Output torque Nm | 110.8 | |
| Paint | 3 | Primer + yellow |
| Parking brake and setting | 01 | Standard |
| Product height in | 223.000 | |
| Product height mm | 5664.200 | |
| Product length in | 210.000 | |
| Product length mm | 5334.000 | |
| Product width in | 272.000 | |
| Product width mm | 6908.8 | |
| Relief valve and setting | 08 | 230bar (3335 psi) 40 lpm (10.56 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 02 | 5 bar (72 psi) |
| Working pressure BAR | 226.0 | |
| Working pressure PSI | 3278 |
