Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 04 | SAE 3/4" 8-M10 |
| Anti-reverse valve and setting | 01 | Built in |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 169A | 169 cm3/r (10.31 in3/r) |
| Flow rate GPM | 66.57 | |
| Flow rate LPM | 252.0 | |
| Gear ratio | 000 | None |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Identification | 1 | Standard namplate |
| Maximum output speed RPM | 1488 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF169PS0406010210000A00A | JMF169PS0406010210000A00A |
| Output torque LBF-IN | 6786.7 | |
| Output torque Nm | 766.8 | |
| Parking brake and setting | 01 | Standard |
| Relief valve and setting | 31 | 280bar (4061 psi) 60 lpm (15.85 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 02 | 5 bar (72 psi) |
| Working pressure BAR | 275.0 | |
| Working pressure PSI | 3989 |