
Danfoss
11020211101
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11020211101
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator and mini excavator, Concrete pump | |
| Brand | Danfoss | |
| Design code | A | |
| Displacement | 47 cm³/rev | |
| Feature | Fixed displacement axial piston motor for swing applicationsCompact design with high power densityReduce power loss with higher mechanical and volumetric efficiency | |
| Flow rate | 68 l/min | |
| Identification | Danfoss | |
| Main Ports | JIS PF 1/2 | |
| Maximum Speed | 74 RPM | |
| Model Code | JMF047PS0201010100000A00 | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 275 mm | |
| Product Length/Depth | 515.5 mm | |
| Product Type | Swing Drive Motor | |
| Product Volume | 38.985 dm³ | |
| Product Weight | 77 kg | |
| Product Width | 275 mm | |
| Special features | None | |
| Sub-brand | None | |
| Torque | 3182 Nm | |
| Trade Name | JMF Series | |
| Working pressure | 230 bar |