SM SAMIL 5T (43-07)
1102021120S
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 11.900 |
| Product height mm | | 302.260 |
| Product length in | | 17.100 |
| Product length mm | | 434.340 |
| Product width in | | 11.900 |
| Product width mm | | 302.260 |