
Danfoss
11020219201
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11020219201
Product specifications
Characteristic | Value |
|---|---|
| Anti-Reverse Valve | None |
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 30 cm³/rev |
| Feature | Fixed displacement axial piston motor for swing applicationsCompact design with high power densityReduce power loss with higher mechanical and volumetric efficiency |
| Flow rate | 35.6 l/min |
| Identification | Danfoss |
| Main Ports | G 1 BSPp Straight Thread - Top |
| Maximum Speed | 60 RPM |
| Model Code | JMF030PS0103010100000A00 |
| Output Shaft | 15 Tooth 16/32 Spline, Shaft Ext 46 [1.81] |
| Paint | Primer Blue |
| Product Height | 8.7 in |
| Product Length/Depth | 8.2 in |
| Product material | Cast Iron |
| Product Type | Swing Drive Motor |
| Product Volume | 763.338 in³ |
| Product Weight | 165.3 lb |
| Product Width | 10.7 in |
| Relief valve setting | 230 bar |
| Sub-brand | None |
| System Working Temperature | 107 °C |
| Torque | 2118 Nm |
| Trade Name | JMF Series |
| Working pressure | 230 bar |