Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11020219501
SM 8.5TON (SANY)
11020219501
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11020219501
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
8.780
Product height mm
223.012
Product length in
10.520
Product length mm
267.208
Product width in
11.000
Product width mm
279.400