Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 00 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 053A | 53 cm3/r (3.23 in3/r) |
| Flow rate GPM | 21.40 | |
| Flow rate LPM | 81.0 | |
| Gear ratio | 000 | None |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Identification | 1 | Standard namplate |
| Maximum output speed RPM | 1525 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF053PS0211010100000A00A | JMF053PS0211010100000A00A |
| Output torque LBF-IN | 1466.6 | |
| Output torque Nm | 165.7 | |
| Paint | 3 | Primer + yellow |
| Parking brake and setting | 01 | Standard |
| Product height in | 275.000 | |
| Product height mm | 6985.000 | |
| Product length in | 516.700 | |
| Product length mm | 13124.180 | |
| Product width in | 275.000 | |
| Product width mm | 6985 | |
| Relief valve and setting | 04 | 200bar (2987 psi) 40 lpm (10.56 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 02 | 5 bar (72 psi) |
| Working pressure BAR | 196.0 | |
| Working pressure PSI | 2843 |
