Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 02 | BSPP 1/2 |
| Anti-reverse valve and setting | 01 | Built in |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 068A | 68 cm3/r (4.14 in3/r) |
| Flow rate GPM | 33.29 | |
| Flow rate LPM | 126.0 | |
| Gear ratio | 019 | 19.0 two stage |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Identification | 1 | Standard namplate |
| Maximum output speed RPM | 97 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF068PS0205010210009A00A | JMF068PS0205010210009A00A |
| Output torque LBF-IN | 43823.4 | |
| Output torque Nm | 4951.4 | |
| Paint | 4 | Primer + black |
| Parking brake and setting | 01 | Standard |
| Product height in | 14.300 | |
| Product height mm | 363.220 | |
| Product length in | 22.800 | |
| Product length mm | 579.120 | |
| Product width in | 14.300 | |
| Product width mm | 363.220 | |
| Relief valve and setting | 29 | 250bar (3625 psi) 60 lpm (15.85 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 02 | 5 bar (72 psi) |
| Working pressure bar | 245 | |
| Working pressure psi | 3553.00 |