Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_B main port size | 05 | SAE 1" 8-M10 |
| Anti-reverse valve and setting | 00 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Danfoss swing type | DSM | Danfoss Swing Motor |
| Design code | A | First version |
| Displacement | 195A | 195 cm3/r (11.89 in3/r) |
| Flow rate GPM | 66.04 | |
| Flow rate LPM | 250.0 | |
| Gear ratio | 000 | None |
| Gearbox input shaft spec | 0 | None |
| Gearbox mounting with vehicle | 0 | None |
| Gearbox output shaft spec | 0 | None |
| Maximum output speed RPM | 1285 | |
| Motor mounting | 1 | Standard |
| Motor shaft spec | 1 | Standard |
| Old model code | JMF195PS050601031000A00A | JMF195PS050601031000A00A |
| Output torque LBF-IN | 7385.9 | |
| Output torque Nm | 834.5 | |
| Parking brake and setting | 01 | Standard |
| Product height in | 14.300 | |
| Product height mm | 363.220 | |
| Product length in | 22.800 | |
| Product length mm | 579.120 | |
| Product width in | 14.300 | |
| Product width mm | 363.22 | |
| Relief valve and setting | 26 | 275bar (3988 psi) 30 lpm (7.92 gpm) |
| Special requirement | 0 | None |
| Timedelay and setting | 03 | 8 bar (116 psi) |
| Working pressure BAR | 270.0 | |
| Working pressure PSI | 3916 |