SM 8T DEVICE(NEWTEC)
11020222601
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.700 |
| Product height mm | | 220.980 |
| Product length in | | 8.200 |
| Product length mm | | 208.280 |
| Product width in | | 10.700 |
| Product width mm | | 271.78 |