Danfoss
11020235001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11020235001
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator and mini excavator|Concrete pump |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | A |
| Displacement | 195 cm³/rev |
| Feature | Fixed displacement axial piston motor for swing applicationsCompact design with high power densityReduce power loss with higher mechanical and volumetric efficiency |
| Flow rate | 250 l/min |
| Identification | Danfoss |
| Main Ports | JIS PF 1 |
| Maximum Speed | 58 RPM |
| Model Code | JMF195RR0506010312230A00A |
| Output Shaft | Gear box |
| Paint | Primer Per Spec 209-13A |
| Product Height | 14.3 in |
| Product Length/Depth | 22.8 in |
| Product Type | Swing Drive Motor |
| Product Volume | 4662.372 in³ |
| Product Weight | 881 lb |
| Product Width | 14.3 in |
| Sub-brand | None |
| Torque | 18331 Nm |
| Trade Name | JMF Series |
| Working pressure | 320 bar |